How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| AB: | 6.38 | P: | 3.69 in |
| LQ: | 6.45 in | T: | 1.5 |
| AK: | 4.5 | D: | 4.5 |
| AF: | 0.38 | AA: | 14 |
| AJ: | 5.88 | AE2: | 0.63 |
| G: | 3.26 | LL: | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 12.9 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Gear Type: | Worm |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

