How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 8.5 |
| BD: | 5.88 | LL: | 4.25 in |
| G: | 3.26 | BE: | 0.38 in |
| AK: | 4.5 | LQ: | 6.45 in |
| T: | 1.5 | I: | 6.1 in |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AA: | 14 | V: | 2.75 in |
| AF: | 0.38 | AE2: | 0.63 |
| P: | 3.69 in | AB: | 6.38 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 24 | Output RPM: | 175 |
| Model Code: | 42YF | Ratio: | 10:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 12.9 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

