How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BD: | 5.88 |
| AE2: | 0.63 | G: | 3.26 |
| BF: | 0.41 | AF: | 0.38 |
| AA: | 14 | LQ: | 6.45 in |
| V: | 2.75 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| I: | 6.1 in | P: | 3.69 in |
| T: | 1.5 | AB: | 6.38 |
| AG: | 8.5 | AJ: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 12.9 | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

