How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.5 |
| AG: | 8.5 | H: | 0.53 in |
| I: | 6.1 in | AF: | 0.38 |
| AE2: | 0.63 | G: | 3.26 |
| AJ: | 5.88 | AK: | 4.5 |
| LQ: | 6.45 in | AA: | 14 |
| P: | 3.69 in | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| D: | 4.5 | V: | 2.75 in |
| LL: | 4.25 in | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

