How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.63 |
| LQ: | 6.45 in | I: | 6.1 in |
| V: | 2.75 in | P: | 3.69 in |
| AA: | 14 | BE: | 0.38 in |
| AB: | 6.38 | BD: | 5.88 |
| AK: | 4.5 | LL: | 4.25 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AJ: | 5.88 |
| H: | 0.53 in | G: | 3.26 |
| BF: | 0.41 | T: | 1.5 |
Technical Specifications
| Output RPM: | 17.5 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.5 in | Ratio: | 100:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Model Code: | 42YF | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.2 | Housing Material: | Cast Iron |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

