How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | LL: | 4.25 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| G: | 3.26 | I: | 6.1 in |
| AF: | 0.38 | BE: | 0.38 in |
| V: | 2.75 in | BD: | 5.88 |
| P: | 3.69 in | AK: | 4.5 |
| D: | 4.5 | H: | 0.53 in |
| AB: | 6.38 | AG: | 8.5 |
| BF: | 0.41 | AE2: | 0.63 |
| LQ: | 6.45 in | T: | 1.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 7.59 | Series Code: | OE |
| Assembly: | YF-2 | Ratio: | 20:1 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

