How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | I: | 6.1 in |
| D: | 4.5 | P: | 3.69 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| AB: | 6.38 | AK: | 4.5 |
| H: | 0.53 in | AG: | 8.5 |
| AJ: | 5.88 | AE2: | 0.63 |
| V: | 2.75 in | T: | 1.5 |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Series Code: | OE | Input HP @ 1750 RPM: | 7.59 |
| Bore Code: | 24 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

