How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 14 |
| AF: | 0.38 | LL: | 4.25 in |
| T: | 1.5 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | I: | 6.1 in |
| H: | 0.53 in | AE2: | 0.63 |
| LQ: | 6.45 in | D: | 4.5 |
| AK: | 4.5 | G: | 3.26 |
| BF: | 0.41 | AB: | 6.38 |
| V: | 2.75 in | P: | 3.69 in |
| AG: | 8.5 | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.24 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 25:1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Output RPM: | 70 |
| Input Bore (C Face): | 0.625 | Bore Code: | 24 |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

