How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| BF: | 0.41 | AG: | 8.5 |
| H: | 0.53 in | T: | 1.5 |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 2.75 in | LQ: | 6.45 in |
| I: | 6.1 in | AB: | 6.38 |
| D: | 4.5 | BE: | 0.38 in |
| P: | 3.69 in | AK: | 4.5 |
| G: | 3.26 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.23 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Ratio: | 30:1 |
| Bore Code: | 24 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

