How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| I: | 6.1 in | AK: | 4.5 |
| G: | 3.26 | BF: | 0.41 |
| AG: | 8.5 | BD: | 5.88 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| T: | 1.5 | H: | 0.53 in |
| LL: | 4.25 in | AA: | 14 |
| AJ: | 5.88 | LQ: | 6.45 in |
| D: | 4.5 | V: | 2.75 in |
| AE2: | 0.63 | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Model Code: | 42YF | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input HP @ 1750 RPM: | 15.5 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

