How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE: | 0.38 in |
| AA: | 14 | G: | 3.26 |
| AB: | 6.38 | D: | 4.5 |
| I: | 6.1 in | P: | 3.69 in |
| V: | 2.75 in | LQ: | 6.45 in |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 1.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AK: | 4.5 |
| LL: | 4.25 in | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 15.5 | Bore Code: | 24 |
| Output RPM: | 339 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

