How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | D: | 4.5 |
| V: | 2.75 in | BE: | 0.38 in |
| BF: | 0.41 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| I: | 6.1 in | LL: | 4.25 in |
| AA: | 14 | LQ: | 6.45 in |
| P: | 3.69 in | AE2: | 0.63 |
| BD: | 5.88 | AK: | 4.5 |
| AF: | 0.38 | H: | 0.53 in |
| AJ: | 5.88 | G: | 3.26 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 42YF | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 15.5 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Ratio: | 5:1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 56C | Output RPM: | 339 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

