How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | I: | 6.1 in |
| T: | 1.5 | P: | 3.69 in |
| LQ: | 6.45 in | BD: | 5.88 |
| AE2: | 0.63 | AG: | 8.5 |
| BF: | 0.41 | D: | 4.5 |
| G: | 3.26 | H: | 0.53 in |
| BE: | 0.38 in | AF: | 0.38 |
| AB: | 6.38 | V: | 2.75 in |
| AK: | 4.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 339 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Model Code: | 42YF | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 15.5 |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Bore Code: | 24 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

