How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.26 |
| AF: | 0.38 | AE2: | 0.63 |
| D: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| T: | 1.5 | LQ: | 6.45 in |
| V: | 2.75 in | H: | 0.53 in |
| LL: | 4.25 in | AB: | 6.38 |
| AG: | 8.5 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 3.69 in |
| AA: | 14 | I: | 6.1 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.39 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

