How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| G: | 3.26 | AG: | 8.5 |
| BF: | 0.41 | AF: | 0.38 |
| T: | 1.5 | AB: | 6.38 |
| AA: | 14 | BE: | 0.38 in |
| AE2: | 0.63 | AJ: | 5.88 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AK: | 4.5 |
| P: | 3.69 in | LQ: | 6.45 in |
| D: | 4.5 | I: | 6.1 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 3.39 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

