How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AE2: | 0.63 |
| T: | 1.5 | D: | 4.5 |
| LL: | 4.25 in | AG: | 8.5 |
| BF: | 0.41 | P: | 3.69 in |
| G: | 3.26 | V: | 2.75 in |
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| AB: | 6.38 | AA: | 14 |
| AF: | 0.38 | I: | 6.1 in |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.39 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

