How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.5 |
| AB: | 6.38 | BF: | 0.41 |
| G: | 3.26 | AA: | 14 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | T: | 1.5 |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 4.25 in | I: | 6.1 in |
| AE2: | 0.63 | V: | 2.75 in |
| H: | 0.53 in | AG: | 8.5 |
| LQ: | 6.45 in | P: | 3.69 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.7 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Ratio: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

