How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 14 | LL: | 4.25 in |
| H: | 0.53 in | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| D: | 4.5 | AG: | 8.5 |
| I: | 6.1 in | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| G: | 3.26 | P: | 3.69 in |
| BF: | 0.41 | LQ: | 6.45 in |
Technical Specifications
| Assembly: | YF-2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 60:1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.7 | Output RPM: | 29.2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

