How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | D: | 4.5 |
| I: | 6.1 in | AA: | 14 |
| LL: | 4.25 in | LQ: | 6.45 in |
| AF: | 0.38 | BD: | 5.88 |
| V: | 2.75 in | AK: | 4.5 |
| T: | 1.5 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AJ: | 5.88 | AB: | 6.38 |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.7 | Input Bore (C Face): | 0.625 |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

