How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 4.5 | G: | 3.26 |
| T: | 1.5 | BF: | 0.41 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AG: | 8.5 |
| V: | 2.75 in | H: | 0.53 in |
| LQ: | 6.45 in | AE2: | 0.63 |
| AA: | 14 | LL: | 4.25 in |
| BE: | 0.38 in | AB: | 6.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Bore Code: | 24 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

