How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | D: | 4.5 |
| V: | 2.75 in | AK: | 4.5 |
| G: | 3.26 | AG: | 8.5 |
| AB: | 6.38 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | P: | 3.69 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AF: | 0.38 |
| T: | 1.5 | LL: | 4.25 in |
| AJ: | 5.88 | I: | 6.1 in |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 233 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Ratio: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Bore Code: | 24 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

