How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AG: | 8.5 |
| LL: | 4.25 in | AE2: | 0.63 |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 4.5 | BF: | 0.41 |
| G: | 3.26 | I: | 6.1 in |
| T: | 1.5 | BD: | 5.88 |
| AJ: | 5.88 | V: | 2.75 in |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.1 | Model Code: | 42YF |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Bore Code: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

