How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 4.5 | AJ: | 5.88 |
| AG: | 8.5 | BD: | 5.88 |
| V: | 2.75 in | LQ: | 6.45 in |
| I: | 6.1 in | AF: | 0.38 |
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | AB: | 6.38 |
| T: | 1.5 | AE2: | 0.63 |
Technical Specifications
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 24 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

