How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| T: | 1.625 | H: | 0.53 in |
| AG: | 8.5 | D: | 4.5 |
| LL: | 4.25 in | AE2: | 0.63 |
| AJ: | 5.88 | AA: | 14 |
| I: | 6.1 in | AK: | 4.5 |
| V: | 2.75 in | AB: | 6.38 |
| P: | 3.69 in | G: | 3.26 |
| BF: | 0.41 | LQ: | 6.45 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 12.9 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 42YF |
| Bore Code: | 26 | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

