How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 4.5 | H: | 0.53 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BF: | 0.41 |
| G: | 3.26 | LQ: | 6.45 in |
| AE2: | 0.63 | V: | 2.75 in |
| I: | 6.1 in | T: | 1.625 |
| AA: | 14 | AK: | 4.5 |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 9.3 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Model Code: | 42YF | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

