How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 6.38 |
| AE2: | 0.63 | LL: | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | BD: | 5.88 |
| I: | 6.1 in | AJ: | 5.88 |
| G: | 3.26 | BF: | 0.41 |
| AA: | 14 | V: | 2.75 in |
| H: | 0.53 in | AK: | 4.5 |
| LQ: | 6.45 in | T: | 1.625 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Key: | 3/8 X 3.00 | Ratio: | 20:1 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Bore Code: | 26 | Assembly: | YF-2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 7.59 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

