How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | G: | 3.26 |
| AA: | 14 | D: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1.625 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BD: | 5.88 | AK: | 4.5 |
| LL: | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | AG: | 8.5 |
| H: | 0.53 in | LQ: | 6.45 in |
| AB: | 6.38 | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 25:1 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.24 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Ratio: | 25:1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Model Code: | 42YF |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

