How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | H: | 0.53 in |
| LL: | 4.25 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.63 |
| AA: | 14 | V: | 2.75 in |
| D: | 4.5 | LQ: | 6.45 in |
| BE: | 0.38 in | AF: | 0.38 |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 8.5 | G: | 3.26 |
| I: | 6.1 in | AB: | 6.38 |
| T: | 1.625 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Model Code: | 42YF | Series Code: | OE |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

