How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AE2: | 0.63 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AJ: | 5.88 |
| V: | 2.75 in | I: | 6.1 in |
| D: | 4.5 | AA: | 14 |
| LQ: | 6.45 in | LL: | 4.25 in |
| T: | 1.625 | AG: | 8.5 |
| AB: | 6.38 | AF: | 0.38 |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | Output RPM: | 35 |
| Motor Frame Size: | 140TC | Model Code: | 42YF |
| Input Bore (C Face): | 0.875 | Bore Code: | 26 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

