How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 8.5 |
| AF: | 0.38 | AK: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | T: | 1.625 |
| LQ: | 6.45 in | D: | 4.5 |
| LL: | 4.25 in | V: | 2.75 in |
| BF: | 0.41 | BE: | 0.38 in |
| P: | 3.69 in | BD: | 5.88 |
| AA: | 14 | H: | 0.53 in |
| AB: | 6.38 | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Bore Code: | 26 |
| Service Factor: | 1 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.79 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

