How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.625 |
| V: | 2.75 in | BE1: | 0.5 in |
| LL: | 4.25 in | AF: | 0.38 |
| BF: | 0.53 | AJ: | 7.25 |
| LQ1: | 7.21 in | AA: | 14 |
| AB: | 6.38 | P: | 3.69 in |
| D: | 4.5 | AK: | 8.5 |
| AE2: | 0.63 | AG: | 8.5 |
| G: | 3.26 | H: | 0.53 in |
| BD: | 9 | I: | 6.1 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.2 | Ratio: | 100:1 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

