How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| BE1: | 0.5 in | T: | 1.625 |
| AB: | 6.38 | LQ1: | 7.21 in |
| AK: | 8.5 | AJ: | 7.25 |
| D: | 4.5 | AA: | 14 |
| I: | 6.1 in | BD: | 9 |
| BF: | 0.53 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AG: | 8.5 | G: | 3.26 |
| P: | 3.69 in | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Model Code: | 42YF |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

