How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.26 |
| T: | 1.625 | AK: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
| AB: | 6.38 | BF: | 0.53 |
| I: | 6.1 in | AJ: | 7.25 |
| AG: | 8.5 | P: | 3.69 in |
| AF: | 0.38 | BD: | 9 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AA: | 14 | LQ1: | 7.21 in |
| LL: | 4.25 in | AE2: | 0.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 26 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output RPM: | 117 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 9.3 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

