How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| AK: | 8.5 | AB: | 6.38 |
| BE1: | 0.5 in | V: | 2.75 in |
| T: | 1.625 | BF: | 0.53 |
| AG: | 8.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
| D: | 4.5 | P: | 3.69 in |
| LQ1: | 7.21 in | AE2: | 0.63 |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Output RPM: | 87.5 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

