How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| AB: | 6.38 | BD: | 9 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | I: | 6.1 in |
| LL: | 4.25 in | T: | 1.625 |
| AJ: | 7.25 | AA: | 14 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| AK: | 8.5 | AG: | 8.5 |
| P: | 3.69 in | AF: | 0.38 |
| BF: | 0.53 | V: | 2.75 in |
Technical Specifications
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 7.59 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

