How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| AF: | 0.38 | AE2: | 0.63 |
| AA: | 14 | H: | 0.53 in |
| BE1: | 0.5 in | T: | 1.625 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | AK: | 8.5 |
| AB: | 6.38 | P: | 3.69 in |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.625 in | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.24 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

