How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.63 |
| H: | 0.53 in | D: | 4.5 |
| AB: | 6.38 | G: | 3.26 |
| LQ1: | 7.21 in | BF: | 0.53 |
| V: | 2.75 in | AG: | 8.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| LL: | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | BD: | 9 |
| AA: | 14 | I: | 6.1 in |
| T: | 1.625 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output RPM: | 70 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 26 | Model Code: | 42YF |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 6.24 | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

