How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.5 |
| BE1: | 0.5 in | I: | 6.1 in |
| P: | 3.69 in | G: | 3.26 |
| T: | 1.625 | AJ: | 7.25 |
| AA: | 14 | AB: | 6.38 |
| AK: | 8.5 | AE2: | 0.63 |
| LQ1: | 7.21 in | AF: | 0.38 |
| AG: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BF: | 0.53 | V: | 2.75 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 5.23 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Ratio: | 30:1 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

