How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| P: | 3.69 in | V: | 2.75 in |
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.63 |
| T: | 1.625 | AA: | 14 |
| D: | 4.5 | AB: | 6.38 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AG: | 8.5 | AK: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | 42YF | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Bore Code: | 26 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

