How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.38 |
| AK: | 8.5 | T: | 1.625 |
| BF: | 0.53 | D: | 4.5 |
| V: | 2.75 in | I: | 6.1 in |
| P: | 3.69 in | BD: | 9 |
| H: | 0.53 in | AA: | 14 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| G: | 3.26 | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Bore Code: | 26 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 4.2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Ratio Range: | 40:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

