How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 7.21 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| BF: | 0.53 | AF: | 0.38 |
| AG: | 8.5 | I: | 6.1 in |
| LL: | 4.25 in | T: | 1.625 |
| AA: | 14 | AB: | 6.38 |
| BD: | 9 | D: | 4.5 |
| V: | 2.75 in | G: | 3.26 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.2 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

