How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 4.25 in |
| P: | 3.69 in | BD: | 9 |
| V: | 2.75 in | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| AG: | 8.5 | AF: | 0.38 |
| D: | 4.5 | T: | 1.625 |
| G: | 3.26 | I: | 6.1 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 339 | Product Type: | Right Angle |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 15.5 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

