How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | LL: | 4.25 in |
| BE1: | 0.5 in | D: | 4.5 |
| AB: | 6.38 | AK: | 8.5 |
| G: | 3.26 | I: | 6.1 in |
| AG: | 8.5 | BF: | 0.53 |
| AF: | 0.38 | V: | 2.75 in |
| T: | 1.625 | BD: | 9 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| H: | 0.53 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 42YF |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

