How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.38 |
| AB: | 6.38 | BD: | 9 |
| AA: | 14 | LQ1: | 7.21 in |
| G: | 3.26 | LL: | 4.25 in |
| H: | 0.53 in | AE2: | 0.63 |
| V: | 2.75 in | D: | 4.5 |
| BF: | 0.53 | P: | 3.69 in |
| I: | 6.1 in | T: | 1.625 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AG: | 8.5 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 3.39 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output RPM: | 35 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Output Diameter (in): | 1.625 in | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

