How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| V: | 2.75 in | BF: | 0.53 |
| LL: | 4.25 in | P: | 3.69 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| AE2: | 0.63 | T: | 1.625 |
| BD: | 9 | D: | 4.5 |
| AF: | 0.38 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| LQ1: | 7.21 in | I: | 6.1 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Model Code: | 42YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

