How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ1: | 7.21 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BD: | 9 |
| BE1: | 0.5 in | AG: | 8.5 |
| AF: | 0.38 | AA: | 14 |
| AK: | 8.5 | AJ: | 7.25 |
| LL: | 4.25 in | BF: | 0.53 |
| AB: | 6.38 | P: | 3.69 in |
| G: | 3.26 | T: | 1.625 |
| D: | 4.5 | I: | 6.1 in |
Technical Specifications
| Output RPM: | 29.2 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Bore Code: | 26 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 2.7 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

