How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AK: | 8.5 |
| AA: | 14 | G: | 3.26 |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| D: | 4.5 | I: | 6.1 in |
| LL: | 4.25 in | AG: | 8.5 |
| AE2: | 0.63 | BF: | 0.53 |
| AB: | 6.38 | LQ1: | 7.21 in |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.7 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

