How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| LL: | 4.25 in | AF: | 0.38 |
| LQ1: | 7.21 in | BD: | 9 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 3.26 |
| AK: | 8.5 | D: | 4.5 |
| I: | 6.1 in | P: | 3.69 in |
| H: | 0.53 in | AJ: | 7.25 |
| T: | 1.625 | AA: | 14 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Bore Code: | 26 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

