How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| AA: | 14 | H: | 0.53 in |
| D: | 4.5 | AJ: | 7.25 |
| AB: | 6.38 | BD: | 9 |
| AG: | 8.5 | AF: | 0.38 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AE2: | 0.63 |
| V: | 2.75 in | T: | 1.625 |
| LQ1: | 7.21 in | BF: | 0.53 |
| BE1: | 0.5 in | G: | 3.26 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 1.2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

