How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 4.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AE2: | 0.63 | AB: | 6.38 |
| I: | 6.1 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | D: | 4.5 |
| T: | 1.625 | AG: | 8.5 |
| LQ1: | 7.21 in | V: | 2.75 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Assembly: | YF-2 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Bore Code: | 26 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

